??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A315-A325-30-335-PX05A5-100
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC A315-A325-30-335-PX05A5-100
VERF
Availability
Available
BC
Order code
BCC06FZ
TC
Artikelbezeichnung
BCC A315-A325-30-335-PX05A5-100
PX
Product view
44949_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = 7/8"-Female, straight, 5-pin, Connection 2 = 7/8"-Male, angled, 5-pin, Cable = PUR black, 10 m, drag chain compatible, Number of conductors = 5, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -20...80 °C, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, IP68/IP67, IP68, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.